IESNA:LM-63-2002
[TEST]P956575
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29428
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
5907.4 5910.5 5898.1 5871.6 5717.5 5557.2 5530.7 5658.3 5954.1 6347.9
6824.2 7372.2 7949.7 8371.5 8695.3 9016 9308.6 9484.5 9545.2 9479.8
9149.8 8556.8 7798.7 6597 4844.2 2820.6 2190.2 2003.4 1780.8 1450.8
1114.5 865.5 649.1 406.3 231.9 93.4 0
5907.4 5882.5 5870 5852.9 5703.5 5540 5516.7 5631.9 5916.7 6323
6786.9 7316.1 7893.6 8329.5 8640.8 8967.7 9257.2 9444 9531.2 9453.4
9098.5 8517.9 7747.3 6494.2 4691.7 2731.9 2165.3 1984.7 1759 1425.9
1100.5 854.6 618 390.7 225.7 90.3 0
5907.4 5899.6 5893.4 5876.3 5758 5600.7 5550.9 5645.9 5894.9 6276.3
6727.7 7235.2 7808 8312.4 8661.1 8984.8 9325.7 9557.7 9702.4 9690
9450.3 8917.9 8187.8 7051.5 5375 3178.6 2204.2 2001.8 1815 1556.6
1256.2 934 691.1 451.4 245.9 112.1 0
5907.4 5893.4 5885.6 5899.6 5818.7 5683.2 5622.5 5670.8 5845.1 6150.2
6556.5 7009.5 7534.1 8100.7 8553.7 8913.2 9258.8 9559.2 9738.2 9822.3
9728.9 9402 8819.8 7798.7 6260.7 4005.2 2268 1882 1712.3 1509.9
1295.1 1075.6 832.8 555.7 317.6 141.7 0
5907.4 5901.2 5905.8 5937 5921.4 5849.8 5761.1 5751.7 5831.1 6013.2
6293.4 6654.6 7087.3 7585.4 8128.7 8631.5 9022.2 9361.5 9662 9883
9945.3 9808.3 9467.4 8911.7 7825.2 5898.1 3282.9 1665.6 1310.7 1103.6
899.7 725.4 565.1 398.5 216.4 79.4 0
5907.4 5910.5 5927.6 5969.7 6010.1 6010.1 5968.1 5929.2 5935.4 6011.7
6162.7 6399.3 6718.4 7095.1 7516.9 8052.4 8622.1 9103.1 9381.8 9512.5
9598.1 9640.2 9626.2 9609 9442.5 8461.8 6335.5 3528.9 1604.9 1030.5
811 628.9 459.2 316 182.1 66.9 0
5907.4 5913.6 5946.3 5996.1 6067.7 6131.5 6175.1 6209.4 6206.3 6265.4
6365 6517.6 6729.3 6972.1 7269.4 7632.1 8044.6 8497.6 8905.5 9243.2
9584.1 9967.1 10350 10748.5 11241.9 11519 10664.4 8436.9 5451.3 2738.1
1313.8 807.9 547.9 356.5 203.9 71.6 0
5907.4 5918.3 5963.4 6035 6112.9 6190.7 6284.1 6389.9 6517.6 6681
6889.6 7129.3 7387.7 7674.2 8015.1 8432.2 8903.9 9423.8 9990.4 10603.7
11312 12085.6 12951.1 13811.9 14777 15899.4 16993.7 17270.8 16265.2 13875.8
10314.2 6542.5 3815.3 2107.7 930.9 224.2 0
5907.4 5933.9 5988.3 6070.8 6151.8 6224.9 6313.7 6435.1 6576.7 6791.6
7074.9 7400.2 7786.2 8262.6 8841.6 9559.2 10390.5 11352.5 12389.2 13447.7
14651 15793.5 17141.6 18511.4 20155.2 21771 23825.7 26026.8 27778 27594.3
24283.3 18299.7 11567.3 4635.6 846.8 186.8 0
5907.4 5932.3 5999.2 6077.1 6158 6245.2 6337 6460 6607.9 6821.1
7082.6 7397.1 7769.1 8247 8840.1 9593.5 10455.8 11498.8 12650.7 13830.6
15069.7 16335.2 17691 19169.8 20748.3 22393.6 24261.6 26291.4 28274.5 28624.8
25321.6 18481.8 10485.4 2730.3 582.2 172.8 0
5907.4 5930.7 5983.7 6088 6173.6 6268.5 6346.4 6460 6615.7 6802.5
7028.2 7285 7577.6 7979.3 8507 9145.2 9917.3 10866.8 11948.7 13128.6
14314.7 15530.4 16786.6 18126.9 19590.1 21028.4 22527.5 23839.7 24837.5 24123
20790.3 14327.2 6235.8 1203.3 362.7 119.9 0
5907.4 5924.5 5996.1 6086.4 6168.9 6251.4 6329.2 6419.5 6545.6 6681
6841.4 6997 7152.7 7362.8 7671 8078.9 8569.2 9227.7 10002.9 10880.8
11836.6 12825 13796.4 14783.3 15809.1 16769.5 17733.1 18606.3 18791.6 17163.3
13840 9509.4 4058.1 807.9 242.8 66.9 0
5907.4 5924.5 5983.7 6052.2 6120.6 6162.7 6204.7 6240.5 6273.2 6312.1
6324.6 6282.5 6203.1 6119.1 6059.9 6056.8 6140.9 6380.6 6769.8 7260.1
7840.7 8480.5 9124.9 9766.3 10388.9 10907.3 11215.5 11388.3 10949.3 9210.5
6754.2 4176.4 1665.6 473.2 174.3 43.6 0
5907.4 5902.7 5916.7 5937 5924.5 5842 5714.4 5522.9 5270.7 4937.6
4520.4 4034.8 3552.2 3149.1 2828.4 2563.8 2359.8 2229.1 2162.2 2146.6
2188.6 2272.7 2353.6 2433 2470.4 2409.7 2222.9 1925.5 1471 1044.5
759.6 551 401.6 281.7 169.7 45.1 0
5907.4 5868.5 5820.2 5725.3 5554 5269.2 4887.8 4403.7 3862 3370.1
2966.9 2616.7 2292.9 2053.2 1922.4 1861.7 1819.7 1768.3 1713.8 1662.5
1601.8 1519.3 1422.8 1337.1 1254.6 1172.1 1091.2 1004 901.3 784.5
664.7 547.9 423.4 291.1 158.8 35.8 0
5907.4 5829.6 5687.9 5448.2 5074.6 4543.8 3961.6 3407.5 2999.6 2652.5
2356.7 2190.2 2093.7 2009.6 1922.4 1849.3 1810.4 1796.3 1769.9 1710.7
1625.1 1539.5 1452.3 1368.3 1276.4 1186.1 1094.3 996.2 901.3 797
686.5 563.5 423.4 274 140.1 29.6 0
5907.4 5804.7 5566.5 5175.8 4602.9 3904 3312.5 2903.1 2576.2 2372.3
2275.8 2187.1 2093.7 1994 1902.2 1846.2 1829 1819.7 1797.9 1727.9
1566 1474.1 1391.6 1312.2 1239.1 1170.6 1086.5 993.1 893.5 781.4
660 529.3 392.3 264.6 141.7 38.9 0
5907.4 5764.2 5432.6 4892.5 4151.5 3423 2957.6 2613.6 2426.8 2345.8
2244.7 2146.6 2079.7 2008 1910 1847.7 1819.7 1782.3 1617.3 1547.3
1523.9 1514.6 1488.1 1446.1 1382.3 1298.2 1179.9 1069.4 948 826.6
702 577.5 448.3 317.6 186.8 63.8 0
5907.4 5753.3 5348.6 4677.7 3835.5 3177.1 2761.5 2495.3 2415.9 2324
2212 2135.7 2087.4 2023.6 1906.9 1827.5 1765.2 1594 1534.8 1509.9
1489.7 1485 1466.3 1416.5 1330.9 1229.7 1120.8 1002.5 879.5 769
661.6 555.7 454.5 351.8 353.4 267.7 0
5907.4 5711.3 5230.3 4472.2 3595.8 3029.2 2643.1 2471.9 2414.3 2310
2202.6 2134.1 2093.7 2029.8 1892.9 1773 1615.8 1492.8 1453.9 1418.1
1394.7 1380.7 1316.9 1245.3 1164.4 1083.4 988.5 896.6 795.4 692.7
596.2 496.6 403.2 485.7 435.9 146.3 0
5907.4 5698.8 5188.2 4399 3497.7 2910.9 2565.3 2462.6 2409.7 2308.5
2202.6 2138.8 2109.2 2050.1 1883.5 1707.6 1502.1 1416.5 1362 1318.5
1296.7 1248.4 1167.5 1092.8 1016.5 930.9 856.1 781.4 702 630.4
594.6 470.1 390.7 540.1 249.1 62.3 0
5907.4 5719 5219.4 4408.4 3519.5 2949.8 2579.3 2468.8 2425.2 2325.6
2212 2151.3 2120.1 2067.2 1905.3 1709.2 1499 1413.4 1355.8 1310.7
1285.8 1239.1 1159.7 1089.6 1011.8 929.3 846.8 772.1 698.9 611.8
535.5 440.5 390.7 541.7 214.8 52.9 0
